Download document () of 20
Advanced metering infrastructure

Advanced gas metering

Eaton’s advanced gas metering solution leverages established smart technology to facilitate billing reads, delivering status indications and configurable usage and interval data. Utilizing the same proven radio and node technology as Eaton water nodes, the natural gas nodes seamlessly integrate with Eaton’s Smart Grid network and are supported by the Yukon software platform. 

Broad meter support
Flexible solution
Configurable data collection
Granular service analytics
Robust two-way solution
Low-maintenance

Core features

  • Full two-way node
  • Remotely configurable reading and reporting intervals
  • Proven hardware enclosures
  • Designed for effective field implementation
  • Field-replaceable battery
  • Device storage of hourly interval data for up to 6 months
  • Facilitates collection of usage and interval data as well as status/alarm data
  • Tamper/theft identification
RFG-201_gas_node_500x500.jpg

RFG-201

Eaton's RFG-201 smart gas node is a two-way advanced metering (AMI) node that utilizes a pulse-based interface to integrate to rotary meters and volume correctors. The RFG-201 also works in conjunction with the RIOTronics modules in order to seamlessly integrate to popular diaphragm meters, such as those from Itron/Actaris, Honeywell/Elster/AMCO and Sensus/Rockwell/Equimeter.

RFG-301_American_500x500.jpg

RFG-301

Eaton’s RFG-301 smart gas node is a next-generation, two-way advanced metering infrastructure (AMI) node that wirelessly interfaces with Eaton’s RF Mesh network. Compatible with the Honeywell American (RFG-301A) and Sensus Rockwell (RFG-301R) residential gas meters, the gas node enables utilities to remotely collect usage and interval data (at remotely configurable intervals) for more accurate and punctual billing and collections. 

Flexible solution

Providing consistent functionality across all major meter brands, Eaton’s natural gas nodes provide utilities ultimate flexibility, supporting popular diaphragm and rotary meters to meet utilities’ needs. The solution also supports metered propane applications. As with other battery-powered nodes within the Eaton network, the nodes can facilitate communications connectivity via any powered node in its vicinity via the intelligent network routing employed by the system. The Eaton Smart Grid network supports electric, water and gas AMI applications as well as demand response and distribution automation.

Straightforward implementation

The solution leverages Eaton’s proven radio design to ensure outstanding communication range while providing for long battery life. Both node types were designed for streamlined, effective field installation while being resistant to tampering. Integrated nodes come in multiple styles, based on meter family, and install between the existing meter index and the meter. The pulse-based nodes connect to pulse outputs on a variety of rotary style meters and volume correctors and are constructed to support a variety of mounting options. This end-to-end solution utilizes the Eaton self-forming, self-optimizing, self-healing network, streamlining operations for utilities with natural gas or metered propane services. The low maintenance hardware is designed to provide readings, interval data, and alarm and event data, including tamper conditions, for the long haul.

Save time and money with Eaton's innovative AMI and DR solutions

Eaton offers a flexible platform that allows utilities to evolve with changing technology, while maintaining control of capital spending and budgets. Our solution is forward and backward compatible, giving you the capacity for future expansion. Implementing our innovative AMI metering and Demand Response solutions does not require across-the-board equipment replacement and configuration, saving you time and money. 
Specifications

Details

CONFIGURABLE REPORTING AND RECORDING INTERVALS
Enable utilities to retrieve detailed information to better handle customer inquiries, key accounts, complex billing, abnormal usage engineering services, operational planning, etc. 
RETROFIT KITS
Support for the meter families that cover nearly all residential diaphragm meters 
TAMPER AND THEFT IDENTIFICATION
Monitor and detect tampering attempts 
SUPPORTED BY EATON’S RF NETWORK AND YUKON SOFTWARE
Seamlessly integrate with Eaton’s Smart Grid Network
EATON'S GAS SOLUTION INCLUDES BROAD METERING DEVICE SUPPORT

Honeywell/Elster/American/Canadian AC & AL Rotary meter family

Sensus/Invensys/Rockwell/Equimeter meter family

Itron/Actaris/Sprague/Schlumberger Metris meter family

GE Dresser Roots Rotary meter family

Romet Rotary meter family

RIO Tronics pulsers

Volume correctors equipped with pulse outputs

Download Links
X
Download Close