Photo is representative
Download
Eaton B-Line series straight section, 4.12" H x 144" W x 24" L, 9" Rung spacing, Aluminum
Product Name |
Eaton B-Line series straight section
|
Catalog Number |
24A09-24-144
|
UPC |
781011155834
|
Product Length/Depth |
144 in
|
Product Height |
4.12 in
|
Product Width |
24 in
|
Product Weight |
22.676 lb
|
Certifications |
CE
CSA UL Classified |
Material |
Aluminum
|
Type |
Straight section series 24
|
Rung spacing |
9 in
|