Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 34.8750" W x 12" L, Aluminum, 36" radius, 45° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-12-45HB36
|
UPC |
781011154158
|
Product Length/Depth |
34.875 in
|
Product Height |
4 in
|
Product Width |
12 in
|
Product Weight |
8.927 lb
|
Certifications |
CSA
CE UL Classified |
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
45°
|
Radius |
36 in
|