Photo is representative
Download
Eaton B-Line series horizontal tee cover, 0.5" H x 46.37" W x 24" L, Aluminum, 12" radius, 24" and 36" tray widths
Product Name |
Eaton B-Line series horizontal tee cover
|
Catalog Number |
807A-24-36-HT12
|
UPC |
781011397340
|
Product Length/Depth |
46.37 in
|
Product Height |
0.5 in
|
Product Width |
24 in
|
Product Weight |
15.558 lb
|
Certifications |
Not Applicable
|
Material |
Aluminum
|
Type |
Horizontal tee
|
Radius |
12 in
|