Photo is representative
Download
Eaton B-Line series imperial cable tray and ladder, 0.5"height, 72"length, 24"width, Peaked section covers, Aluminum
Product Name |
Eaton B-Line series straight section cover
|
Catalog Number |
827A-24-72
|
UPC |
781011329938
|
Product Length/Depth |
72 in
|
Product Height |
0.5 in
|
Product Width |
24 in
|
Product Weight |
5.827 lb
|
Certifications |
Not Applicable
|
Material |
Aluminum
|
Type |
Peaked section covers
|