Download document () of 20
To be discontinued

BX12C4HAETRI

Pow-R-Way III, Plug-in cable tap box unit, 1200A, Housing ground, Three-phase, Four-wire, Copper fittings

General specifications

Product Name
Eaton Pow-R-Way III plug-in cable tap box unit
Catalog Number
BX12C4HAETRI
UPC
782116345229
Product Length/Depth
57.75 in
Product Height
22.5 in
Product Width
38.5 in
Product Weight
248 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
IEEE Certified
CSA Certified
UL 857

Physical Attributes

Number of wires
Four-wire
Type
Pow-R-Way III

Performance Ratings

Amperage Rating
1200A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.