Knowledge Search
Download document () of 20

C30CNE80A0

Eaton C30CN mechanically held lighting contactor, 30 A, 8 NO, 30 A, NEMA Electrically Held Lighting Contactor, Eight-pole, Mechanically and electrically held, C30, Open, 120 V

General specifications

Product Name
Eaton C30CN mechanically held lighting contactor
Catalog Number
C30CNE80A0
UPC
782116701872
Product Length/Depth
7.39 in
Product Height
3.86 in
Product Width
4.18 in
Product Weight
3 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Type
Mechanically held lighting contactor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.