Knowledge Search
Download document () of 20

C30CNM120A02T1

Eaton NEMA Mechanically Held Lighting Contactor, 30A, C30 series, 120V, Twelve-pole, Two-wire, 24 VDC Control Module

General specifications

Product Name
Eaton C30CN mechanically held lighting contactor
Catalog Number
C30CNM120A02T1
UPC
786676028387
Product Length/Depth
7.39 in
Product Height
3.86 in
Product Width
4.18 in
Product Weight
3 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Series
C30CN

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.