Knowledge Search
Download document () of 20

C440A1A005SF1-84

Eaton C440 electronic overload relay, LD - NEMA TYPE 4X SS SGL-DR ENCL 16X16X6-, C440 OL (1-5A) FRDM SZ1 stdBP

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A1A005SF1-84
UPC
786685412092
Product Length/Depth
17 in
Product Height
14.5 in
Product Width
15.5 in
Product Weight
22 lb
Compliances
CE Marked

Product specifications

Type
Electronic overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.