Knowledge Search
Download document () of 20

C440A1A020SF1

Eaton C440 electronic overload relay, C440 Electronic Overload Relay - NEMA, Freedom Size 1, 45mm frame, Selectable 10A, Class 10 ,20, 30, Overload 4-20A, Standard

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A1A020SF1
UPC
786685411828
Product Length/Depth
4.32 in
Product Height
6 in
Product Width
1.8 in
Product Weight
0.8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Overload range
4-20A
Special features
Standard
Type
Electronic overload relay
Frame size
45 mm
Rated short-time withstand current (Icw)
Manual
Auto
Trip type
Selectable 10 A, class 10 ,20, 30
Size
Freedom Size 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.