Knowledge Search
Download document () of 20

C440A2A005SF00-84

Eaton C440 electronic overload relay, NEMA Starter-, C440 OL (1-5A) FRDM SZ00 GFBP

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A2A005SF00-84
UPC
786685412009
Product Length/Depth
17 in
Product Height
14.5 in
Product Width
15.5 in
Product Weight
22 lb
Compliances
CE Marked

Product specifications

Type
Electronic overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.