Knowledge Search
Download document () of 20

C440A2A005SF00

Eaton C440 electronic overload relay, C440 Electronic Overload Relay - NEMA, Freedom Size 00, 45mm frame, Selectable 10A, Class 10 ,20, 30, Overload 1-5A, Ground fault sensing

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A2A005SF00
UPC
786685411729
Product Length/Depth
4.32 in
Product Height
3.8 in
Product Width
1.8 in
Product Weight
0.87 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Overload range
1-5A
Special features
Ground fault sensing
Type
Electronic overload relay
Frame size
45 mm
Rated short-time withstand current (Icw)
Manual
Auto
Trip type
Selectable 10 A, class 10 ,20, 30
Size
Freedom Size 00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.