Knowledge Search
Download document () of 20

CN35TN3A

Eaton CN35 electrically held lighting contactor, 400 A, 1 NO, 400 A, Open type, Three-pole, Electrically held, CN35, Lighting contactors

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35TN3A
UPC
782114215340
Product Length/Depth
7.78 in
Product Height
13.12 in
Product Width
7.05 in
Product Weight
20 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed

Product specifications

Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.