Knowledge Search
Download document () of 20
Discontinued

CPX05014DAK4L1

Eaton CPX9000 Clean power drive, Power, RUN and fault pilot lights, IL/no brake chopper, HAND/OFF/AUTO switch .87 in, FR7, 75 hp, Enclosed drive, Type 1, 480V

General specifications

Product Name
Eaton CPX9000 Clean power drive
Catalog Number
CPX05014DAK4L1
UPC
782116942275
Product Length/Depth
28.05 in
Product Height
90 in
Product Width
21.5 in
Product Weight
1000 lb
Warranty
2 year
Certifications
UL 508C
Catalog Notes
Brake chopper is standard in drives up to 30hp or 40hp at 480V, it is optional in larger drives. Some options are voltage and/or hp specific, consult your Eaton rep for details.

Product specifications

Frame size
FR7
Horsepower
50 hp
Type
Type 1
Voltage rating
480 V
Application
IH/no brake chopper
Control characteristics
HAND/OFF/AUTO switch 0.87 in
Enclosure
7
Style
Enclosed drive
Display
Power, RUN and fault pilot lights

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.