Knowledge Search
Download document () of 20

E34CB497LGD2A-53

Eaton E34 pushbutton, 30.5 mm, Corrosion Resistant, NEMA 3, 3R, 4, 4X, 12, 13, Illuminated, Momentary, Extended, Green actuator, LED, full voltage light unit, 1NO, 120 Vac/dc light unit, Black bezel, Bayonet base, Plastic actuator

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34CB497LGD2A-53
UPC
782114755464
Product Length/Depth
2.87 in
Product Height
1.78 in
Product Width
1.78 in
Product Weight
0.01 lb
Warranty
1 year
Compliances
CE Marked
FDA 3-A
Certifications
CSA Certified
UL Listed

Product specifications

Application
Pushbutton
Special features
E34 series
Type
30.5 mm, Corrosion Resistant Watertight/Oiltight
Actuator color
Green
Bezel
Black
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Illuminated
Series
E34
LED lamp number
Bayonet base
Light unit type
LED, full voltage
Light unit voltage
120 Vac/dc
Rating
NEMA 13
NEMA 3
NEMA 3R
NEMA 12
NEMA 4X
NEMA 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.