Knowledge Search
Download document () of 20
Discontinued

E34EX862CD

Eaton 30.5 mm Hazardous Locations Push-Pull Unit,Standard Actuator,Clear,Plastic bus,1NO-1NC,Illuminated,Incandescent, transformer,120 Vac/Vdc Light Unit,Two-position,Maintained push and intermediate, momentary pull,40 mm button,E34 Series

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34EX862CD
UPC
782114532669
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Diameter
2.63 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
FDA 3-A
Certifications
UL 1604
CSA Certified
UL 508
Catalog Notes
Use NEMA 4X 10250T operators where exposed to ultraviolet light

Product specifications

Type
Class I Division 2
Actuator color
Clear
Bus material
Plastic
Actuator
Standard
Operating mode
Intermediate: maintained
Push: maintained
Pull: momentary
Contact configuration
1 NO-1 NC
Illumination
Illuminated
Series
E34
Light unit type
Incandescent, resistor
Light unit voltage
120 Vac/dc
Number of positions
2
Rating
NEMA 4X
NEMA 12
NEMA 3
NEC Class I Division 2, Groups B, C and D
NEMA 13
NEMA 4
NEMA 3R
Size
40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.