Knowledge Search
Download document () of 20

E34VFBK1-2X

Eaton E34 pushbutton selector switch, SELECTOR SWITCH, E34 - Pushbutton, 30 mm, Selector switch-

General specifications

Product Name
Eaton E34 pushbutton selector switch
Catalog Number
E34VFBK1-2X
UPC
782113829920
Product Length/Depth
3.4 in
Product Height
2 in
Product Width
2.4 in
Product Weight
0.25 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
cULus Listed

Product specifications

Product Category
Selector switch
Series
E34

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.