Knowledge Search
Download document () of 20

E34VHBL1-2X

Eaton E34 pushbutton selector switch, Corrosion Resistant Watertight/Oiltight, 30.5 mm, Selector switch, Knob, 1/4 in, Three-position, Cam 3, Maintained, NEMA 3, 3R, 4, 4X, 12, 13

General specifications

Product Name
Eaton E34 pushbutton selector switch
Catalog Number
E34VHBL1-2X
UPC
782113027753
Product Length/Depth
2 in
Product Height
3.5 in
Product Width
2.5 in
Product Weight
0.3 lb
Warranty
1 year
Compliances
CE Marked

Product specifications

Type
Knob
Cam code
Cam 3
Product Category
Selector switch
NEMA rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Number of positions
3
Operating mode
Maintained
Series
E34
Size
1/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.