Knowledge Search
Download document () of 20

E34VHBL1-Y1

Eaton E34 pushbutton, E34, 30.5 mm, Corrosion Resistant, Cam 3, NEMA 3, 3R, 4, 4X, 12, 13, Non illuminated, Three-position, Lever, Black actuator, 60° throw

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34VHBL1-Y1
UPC
782113768830
Product Length/Depth
2.4 in
Product Height
3.1 in
Product Width
2.2 in
Product Weight
0.35 lb
Warranty
1 year
Compliances
FDA 3-A
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Use NEMA 4X 10250T operators where exposed to ultraviolet light

Product specifications

Type
30.5 mm, Corrosion Resistant
Actuator color
Black
Cam code
Cam 3
Actuator
Lever
Illumination
Non-illuminated
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Series
E34
Number of positions
3
Throw type
60 °

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.