Knowledge Search
Download document () of 20

EASY-BOX-E4-UC1

Eaton Easy Nano Programmable Logic Controller, Starterset, Easy E4 Nano PLC with UC Power supply, patch cable, easySoft license code, easyE4 flyer

General specifications

Product Name
Eaton easyE4 nano programmable logic controller
Catalog Number
EASY-BOX-E4-UC1
EAN
4015081939398
Product Length/Depth
10 in
Product Height
5 in
Product Width
8 in
Product Weight
1.07 lb
Certifications
UL Listed
CSA Certified

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.