Knowledge Search
Download document () of 20

EASY-E4-AC-12RC1P

Eaton easy programmable relays, Nano Programmable Logic Controller, Easy E4 Nano PLC with AC Power supply, Base device 100 - 240 V AC, Display, Keypad, Push In Terminal

General specifications

Product Name
Eaton easyE4 nano programmable logic controller
Catalog Number
EASY-E4-AC-12RC1P
EAN
4015081940868
Product Length/Depth
3.2 in
Product Height
2.75 in
Product Width
3 in
Product Weight
0.5 lb
Certifications
CE
UL

Product specifications

Voltage rating
100-240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.