Knowledge Search
Download document () of 20

EASY-E4-DC-12TC1P

Eaton easy programmable relays, Nano Programmable Logic Controller, Easy E4 Nano PLC with DC Power supply, Base device 24V DC, Display, Keypad, Push In Terminal

General specifications

Product Name
Eaton easyE4 nano programmable logic controller
Catalog Number
EASY-E4-DC-12TC1P
EAN
4015081940844
Product Length/Depth
4 in
Product Height
3 in
Product Width
3.5 in
Product Weight
0.417 lb
Certifications
UL
CE

Product specifications

Voltage rating
24 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.