Knowledge Search
Download document () of 20

EASY-E4-UC-16RE1P

Eaton easy programmable relays, Nano Programmable Logic Controller Expansion Device, Easy E4 Expansion Device, Push In Terminal, 8 Digital Input/ 8 Output 12/24 V DC, 24V AC

General specifications

Product Name
Eaton easyE4 nano programmable logic controller
Catalog Number
EASY-E4-UC-16RE1P
EAN
4015081940899
Product Length/Depth
3 in
Product Height
2.8 in
Product Width
3.7 in
Product Weight
0.5 lb
Certifications
CE
UL

Product specifications

Voltage rating
12 Vdc/24 Vdc, 24 Vac
Input
8 digital

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.