Knowledge Search
Download document () of 20

ECC03C1A8A-S3

Eaton C30CN mechanically held lighting contactor, HAND/OFF/AUTO selector switch, 30 A, 110 V/50 Hz, 120 V/60 Hz, 30 A, NEMA 1, Painted steel, Eight-pole, Electrically held, C30CN Series, Non-combination electrically and mechanically held

General specifications

Product Name
Eaton C30CN mechanically held lighting contactor
Catalog Number
ECC03C1A8A-S3
UPC
782116154975
Product Length/Depth
7.62 in
Product Height
12.6 in
Product Width
6 in
Product Weight
13 lb
Warranty
1 year
Certifications
cUL Listed
UL Listed
Catalog Notes
Ampere rating is based on a maximum load voltage of 480V for tungsten lamp applications and 600V for ballast or mercury vapor type applications

Product specifications

Accessories
HAND/OFF/AUTO selector switch
Amperage Rating
30A
Number of poles
Nine-pole
Type
Non-combination electrically and mechanically held
Coil voltage
110-120 Vac, 50/60 Hz
Contact rating
30 A
Enclosure
NEMA 1
Enclosure material
Painted steel
Operation
Electrically held
Series
C30CN

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.