Knowledge Search
Download document () of 20

ECC03C1B4A

Eaton C30CN mechanically held lighting contactor, 30 A, 220 V/50 Hz, 240 V/60 Hz, 30 A, NEMA 1, Painted steel, 12-pole, Electrically held, C30CN Series, Non-combination electrically and mechanically held

General specifications

Product Name
Eaton C30CN mechanically held lighting contactor
Catalog Number
ECC03C1B4A
UPC
786685358420
Product Length/Depth
7.62 in
Product Height
12.6 in
Product Width
6 in
Product Weight
11.5 lb
Warranty
1 year
Certifications
UL Listed
cUL Listed
Catalog Notes
Ampere rating is based on a maximum load voltage of 480V for tungsten lamp applications and 600V for ballast or mercury vapor type applications

Product specifications

Amperage Rating
30A
Number of poles
12-pole
Type
Non-combination electrically held
Coil voltage
220-240 Vac, 50/60 Hz
Enclosure
NEMA 1
Enclosure material
Painted steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.