Knowledge Search
Download document () of 20

ECL03B1H2A-S3

CN35 or A202 Enclosed Lighting Contactor, Non-combination electrically held, 20A, Painted steel NEMA 1 enclosure, 277V/60 Hz coil, Two-pole, HAND/OFF/AUTO selector switch

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
ECL03B1H2A-S3
UPC
786685357713
Product Length/Depth
7.73 in
Product Height
12.6 in
Product Width
5.84 in
Product Weight
5.2 lb
Warranty
1 year
Certifications
cUL Listed
UL Listed
Catalog Notes
Ampere rating is based on a maximum load voltage of 480V for tungsten lamp applications and 600V for ballast or mercury vapor type applications

Product specifications

Accessories
HAND/OFF/AUTO selector switch
Amperage Rating
20A
Number of poles
Two-pole
Type
Non-combination electrically held
Coil voltage
277 Vac, 60 Hz
Enclosure
NEMA 1
Enclosure material
Painted steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.