Knowledge Search
Download document () of 20

ECL03B2A4A

Eaton CN35 electrically held lighting contactor, LTG ELEC HELD 20A N3R 120V, CN35 or A202 Enclosed Lighting Contactor, Non-comb electrically held, 20A, Painted steel NEMA 3R enclosure, 110V/50 Hz, 120V/60 Hz coil, Four-pole, 45 mm frame

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
ECL03B2A4A
UPC
782114202333
Product Length/Depth
9.84 in
Product Height
13.31 in
Product Width
6.87 in
Product Weight
16 lb
Warranty
1 year
Certifications
UL Listed
cUL Listed
Catalog Notes
Ampere rating is based on a maximum load voltage of 480V for tungsten lamp applications and 600V for ballast or mercury vapor type applications

Product specifications

Amperage Rating
20A
Number of poles
Four-pole
Type
Non-combination electrically held
Coil voltage
110-120 Vac, 50/60 Hz
Enclosure
NEMA 3R
Enclosure material
Painted steel
Frame size
45 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.