Knowledge Search
Download document () of 20

ECL03C1A3A

Eaton CN35 electrically held lighting contactor, 30 A, 110 V/50 Hz, 120 V/60 Hz, 30 A, NEMA 1, Painted steel, 45 mm, Three-pole, Electrically held, A202 Series, Non-combination electrically held

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
ECL03C1A3A
UPC
782114016831
Product Length/Depth
7.73 in
Product Height
13.21 in
Product Width
5.84 in
Product Weight
13.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
cUL Listed
UL Listed
Catalog Notes
Ampere rating is based on a maximum load voltage of 480V for tungsten lamp applications and 600V for ballast or mercury vapor type applications

Product specifications

Amperage Rating
30A
Number of poles
Three-pole
Type
Non-combination electrically held
Coil voltage
110-120 Vac, 50/60 Hz
Contact rating
30 A
Enclosure
NEMA 1
Enclosure material
Painted steel
Frame size
45 mm
Operation
Electrically held
Series
A202

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.