Download document () of 20
Discontinued

P3 BHFD3020SP

Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug-in, Busway, Three-pole, HFD, Breaker, F Frame (15-225 A), 20A, 100 kAIC at 240 Vac, 100 kAIC at 480 Vac, 25 kAIC at 600 Vac, None, 50% Integral or Housing Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3 BHFD3020SP
UPC
786685243368
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
IEEE Certified
CSA Certified
UL 857

Physical Attributes

Circuit Breaker Frame
F
Design
Pow-R-Way III
Grounding Options
50% Integral/Housing
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
20A
Interrupt rating
100 kAIC at 240 Vac, 100 kAIC at 480 Vac, 25 kAIC at 600 Vac

Miscellaneous

Application
Busway
Special features
Sprinkler-proof plug-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.