Download document () of 20
We make what matters work*

P312-003

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)

  • Gold plated connectors ensure excellent conductivity
  • Lifetime limited warranty (Worldwide)
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Connect mini stereo audio equipment
  • Molded cables with built-in strain relief

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series stereo cable
Catalog Number
P312-003
UPC
037332187819
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P312-003
Product Type
Stereo cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Audio
Package contents
3-ft. (0.91 m) 3.5mm Mini Stereo Audio Cable (M/M)
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (MALE)
SideB Connector3
3.5MM (MALE)
Technology
Stereo Audio
Connector group
3.5mm
Connector
3.5mm (male)
Cable Length
3 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification