Download document () of 20

P3BED3125

Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 125 AMP, ED Frame Type

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BED3125
UPC
786683004893
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Compliances
NEMA Compliant
Certifications
IEEE Certified
CSA Certified
ANSI
UL 857

Physical Attributes

Circuit Breaker Frame
E
Grounding Options
50% Integral/Housing
Type
Breaker

Performance Ratings

Amperage Rating
125A
Interrupt rating
65 kAIC at 240 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.