Download document () of 20

P3BEDH3200NSP

Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 200A, 65 kAIC at 240 Vac, 100% Neutral, 50% Integral/Housing Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BEDH3200NSP
UPC
782116344604
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
CSA Certified
UL 857
ANSI
IEEE Certified

Physical Attributes

Circuit Breaker Frame
E
Design
Pow-R-Way III
Grounding Options
50% Integral/Housing
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
200A
Interrupt rating
65 kAIC at 240 Vac
Neutral Options
100%

Miscellaneous

Application
Busway
Product Category
Plug
Special features
Sprinkler-proof plug-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.