Download document () of 20

P3BEHD3010GN

Pow-R-Way III Busway, Circuit Breaker Plug-in Unit, 3-Pole, 10 AMP, EHD Frame Type, 50% Internal Ground and 100% Neutral

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BEHD3010GN
UPC
786683005326
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Compliances
NEMA Compliant
Certifications
IEEE Certified
CSA Certified
ANSI
UL 857

Physical Attributes

Circuit Breaker Frame
E
Grounding Options
50% Internal
Type
Breaker

Performance Ratings

Amperage Rating
10A
Interrupt rating
18 kAIC at 240 Vac, 14 kAIC at 480 Vac
Neutral Options
100%

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.