Download document () of 20

P3BHKD3400N

Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, HKD, Plug, Breaker, K Frame (70-400 A), 400A, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 35 kAIC at 600 Vac, 100% Neutral, 50% Integral or Housing Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BHKD3400N
UPC
786683001250
Product Length/Depth
13.29 in
Product Height
34.41 in
Product Width
7.79 in
Product Weight
53 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
UL 857
IEEE Certified
ANSI
CSA Certified

Physical Attributes

Circuit Breaker Frame
K
Design
Pow-R-Way III
Grounding Options
50% Integral/Housing
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
400A
Interrupt rating
100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 35 kAIC at 600 Vac
Neutral Options
100%

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.