Download document () of 20

P3F365RG

Eaton Pow-R-Way III, Fusible plug-in unit, Three-pole, Plug, 400A, 600V, Busway, 50% internal ground, R class fuses

General specifications

Product Name
Eaton Pow-R-Way III fusible plug-in unit
Catalog Number
P3F365RG
UPC
786683020817
Product Length/Depth
10.07 in
Product Height
48.85 in
Product Width
21.22 in
Product Weight
77 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
IEEE Certified
UL 857
CSA Certified

Physical Attributes

Design
Pow-R-Way III
Fuse type
R class
Grounding Options
50% Internal
Number of poles
Three-pole
Type
Fusible

Performance Ratings

Amperage Rating
400A
Voltage rating
600 V

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.