Download document () of 20
To be discontinued

RSN4561W

Eaton RS Enclosure, Network configuration, 45U, 43.31 inch depth, 23.6 inch width, White

General specifications

Product Name
Eaton RS Enclosure
Catalog Number
RSN4561W
UPC
799038690863
Product Length/Depth
43.31 in
Product Height
85 in
Product Width
23.6 in
Product Weight
317 lb
Warranty
5 year
Certifications
UL 60950-1
Catalog Notes
RS Networking Enclosure Configuration includes Frame, Square Hole Rails, Networking Top Cover, Locking Side Panels, Full Perforated Front Door, Split Perforated Rear Doors; Swing handle locks, Vertical Cable Managers in Front and Rear; Casters, Levelers, PDU Brackets

Additional specifications

Configuration
Network
Color
White

Physical and environmental

Number of rack units
45U
Load capacity (static)
6 lb
Load capacity (dynamic)
1 lb
Side panels
Locking split side panels
Open perforation
77%

Export product specification

Need product support?

Support from Eaton