Knowledge Search
Download document () of 20

SPIH10A0-4A3N1

Eaton SPI9000 dc bus drive inverter unit, 480V, FI 13, 1030A, No brake chopper

General specifications

Product Name
Eaton SPI9000 dc bus drive inverter unit
Catalog Number
SPIH10A0-4A3N1
UPC
786685010328
Product Length/Depth
27.9 in
Product Height
40.6 in
Product Width
21.8 in
Product Weight
674 lb
Warranty
2 year
Certifications
IEC 61800-2
UL Listed
EN 61800-3 Level H
UL 508C

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Amperage Rating
1030A
Frame size
FR13
Software
Standard Software
Special features
EMV level IT network
Voltage rating
480 V
Enclosure
Chassis
Keypad
Alphanumeric

Export product specification