Photo is representative
Download
Eaton Power Defense SB, Standard, 3000 A, 65 kA, 3-Pole, Fixed, PXR20LSIG, 6303HEAXX2C
Product Name |
Eaton Magnum low voltage power circuit breaker
|
Catalog Number |
SPS6303HEAXX2C
|
UPC |
786689756772
|
Product Length/Depth |
14.6 in
|
Product Height |
16.8 in
|
Product Width |
16.2 in
|
Product Weight |
118 lb
|
Compliances |
SABA Listed
CE Marked CCC Marked NEMA Compliant |
Certifications |
CSA Certified
UL Listed KEMA Certified Lloyd's Register Certified ABS Certified DNV GL Certified ANSI |
Amperage Rating |
3000A
|
Application |
UL 891
|
Frame |
Standard
|
Number of poles |
Three-pole
|
Type |
Power Defense SB
|
Application |
UL 891
|
Frame |
Standard
|
Series |
Magnum
|
Trip Type |
PXR20
|
Mounting Method |
Fixed
|
Number of poles |
Three-pole
|
Rated uninterrupted current (Iu) |
3000 A
|
Voltage rating |
600 VAC
|
Mounting Method |
Fixed
|
Interrupt rating |
65 kA
|
Interrupt rating |
65 kA
|
Amperage Rating |
3000A
|
Rated uninterrupted current (Iu) |
3000 A
|
Voltage rating |
600 VAC
|
Support from Eaton
Technical Support Information
PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3