Plastic cover plate that can be drilled of cut to customers requirements. (see document attachment for a visual)
| Product Name |
Eaton Tripp Lite series SmartRack cable gland plate
|
| Catalog Number |
SRGP4PLASTIC
|
| UPC |
037332262912
|
| Product Length/Depth |
5.91 in
|
| Product Height |
0.65 in
|
| Product Width |
13.39 in
|
| Product Weight |
1 lb
|
| Compliances |
REACH
RoHS |
| Global Catalog |
SRGP4PLASTIC
|
| Product Type |
Accessory
|
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
Gland plate
|
| Package contents |
|
| System Requirements |
SmartRack NEMA 3R and NEMA 4 industrial enclosures
|
| Product Features |
Outdoor Use
|
| Accessory Type |
Gland Plate
|
Support from Eaton