Tripp Lite series SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 6 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower
Product Name |
Eaton Tripp Lite series SmartOnline UPS
|
Catalog Number |
SU1500XLCD
|
UPC |
037332174642
|
Product Length/Depth |
17.09 in
|
Product Height |
9.93 in
|
Product Width |
6.3 in
|
Product Weight |
40.79 lb
|
Compliances |
CE Marked
FCC Compliant RoHS REACH |
Certifications |
CSA 22.2
UL 1778 cTUVus NOM |
Global Catalog |
SU1500XLCD
|
Battery replacement |
EBP-0611 *Note: EBP-0611 is the replacement battery for the SU1500XLCD 2023 UPS design update featured on this page. For the previous SU1500XLCD design replacement battery, please see part number RBC48-SUTWR
|
Battery type |
Valve Regulated Lead Acid (VRLA)
|
Extended battery capability |
|
Runtime at full load |
5.9 min. (1350W)
|
Runtime at half load |
16.5 min
|
Output Voltage Regulation (Line Mode) |
+/- 2%
|
Output Voltage Regulation(Battery Mode) |
+/- 3%
|
Receptacle |
(6) 5-15R
|
Topology |
Online/Double-conversion
|
Wattage |
1350 W
|
Output waveform |
True sine wave
|
Output power factor |
0.9
|
Output nominal voltage |
120V default (100/110/120/125V)
|
Number of Outputs 5-15R |
6
|
Current Crest Ratio |
3:1
|
Input connection | |
Input cord length |
8 ft
|
Input nominal voltage |
100 VAC/110 VAC/120 VAC/127 VAC
|
Input power factor |
.99
|
AC suppression joule rating |
190
|
Expansion slots |
|
Includes network card |
No
|
User interface |
LCD display
|
Altitude |
3000 m
|
BTU Rating |
Online : 543 BTU/hr, Battery : 658 BTU/hr, High efficiency : 220 BTU/hr
|
Noise level |
51 dB
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Storage Temperature |
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Form factor |
Tower
|
Construction type |
Tower
|
Efficiency at max. load |
90.4%
|
Switch configuration |
RPO / ROO
|
Phase (input) |
Single-phase
|
Surge protection |
Yes
|
Internal bypass |
Yes
|
Package contents |
|
EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
Green Energy-Saving Features |
High efficiency economy mode operation
Individually controllable load banks |
Standard factory warranty |
2-year limited
|
Extended service plans |
|