Knowledge Search
Download document () of 20

XTOE005CCSS-ADC

Eaton C440 electronic overload relay, XT Electronic Overload Relay - IEC, 1-5A, Ground fault with selectable class 10, 20, 45mm frame, QTY 20

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE005CCSS-ADC
UPC
786689016654
Product Length/Depth
4.32 in
Product Height
6.5 in
Product Width
1.8 in
Product Weight
0.87 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Overload range
1-5A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Separate
Trip type
Ground fault with selectable class 10, 20

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.