Knowledge Search
Download document () of 20

XTOE045CGS

Eaton C440 electronic overload relay, XT IEC Electronic Overload Relay, 9-45A overload range, 45 mm Frame size, NO-NC contact configuration, Direct to contactor mounting, Ground fault w/ selectable class 10, 20 trip type

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE045CGS
UPC
786685416526
Product Length/Depth
1.8 in
Product Height
4.3 in
Product Width
1.42 in
Product Weight
0.87 lb
Compliances
CE Marked
ATEX Compliant
RoHS Compliant
Certifications
CSA Certified
IEC 60947
UL Listed
EN 60947

Product specifications

Overload range
9-45A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Direct
Contact configuration
NO, NC
Trip type
Ground fault with selectable class 10, 20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.