Knowledge Search
Download document () of 20
Discontinued

XTOE175GGSS-ADC

Eaton C440 electronic overload relay, XT Electronic Overload Relay - IEC, .33-1.65A, Selectable 10A, Class 10 ,20, 30, 45mm frame, QTY 6

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE175GGSS-ADC
UPC
786689016760
Product Length/Depth
4.32 in
Product Height
6.5 in
Product Width
1.8 in
Product Weight
0.87 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Overload range
.33-1.65A
Type
Electronic overload relay
Frame size
45 mm
Mounting method
Separate
Trip type
Selectable 10 A, class 10 ,20, 30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.