Knowledge Search
Download document () of 20

XTOE175HGS

Eaton C440 electronic overload relay, XT IEC Electronic Overload Relay, 35-175A overload range, 110 mm Frame size, NO-NC contact configuration, Ground fault w/ selectable class 10, 19 trip type

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE175HGS
UPC
786685533391
Product Length/Depth
9 in
Product Height
9.5 in
Product Width
13 in
Product Weight
4.5 lb
Compliances
CE Marked
RoHS Compliant
ATEX Compliant
Certifications
IEC 60947
UL Listed
CSA Certified
EN 60947

Product specifications

Overload range
35-175A
Type
Electronic overload relay
Frame size
110 mm
Contact configuration
NO, NC
Trip type
Ground fault with selectable class 10, 20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.