Knowledge Search
Download document () of 20

XV-102-B4-35TQRG-10

Eaton XV100 basic (HMI), 2nd generation CE, CE Professional OS and Visual Designer runtime 1500 tags OS, Retentive memory base unit, RS-485 communication, 3.5 in TFT resistive touch (QVGA) display, Standard blank front bezel

General specifications

Product Name
Eaton XV100 basic human machine interface (HMI)
Catalog Number
XV-102-B4-35TQRG-10
EAN
7640130097322
Product Length/Depth
6.5 in
Product Height
3 in
Product Width
6 in
Product Weight
0.93 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
cULus Listed
Catalog Notes
All 1xx performance class units have 400MHz processor,64 MB DRAM, 1x10/100 Ethernet, and 1x USB device.

Product specifications

Display size
3.5 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.