Knowledge Search
Download document () of 20
Human Machine Interface (HMI)

XV100 basic human machine interface (HMI)

Think differently about human machine interfaces

Ideal for cost conscious machinery OEMs, Eaton’s XV100 series of human machine interfaces (HMIs) provide proven performance, standard HMI features with world-class application support. This robust HMI can be used as an HMI for visualization or as an HMI-PLC for lean automation applications. With best-in-class communications hardware, the XV100 comes standard with Ethernet and USB ports, which means that no custom programming cable is needed. Available communications options include RS-485, RS-232, PROFIBUST, CAN and SmartWire-DT.

XV100 human machine interface (HMI) core features

  • High-performance 400 MHz RISC processor for PLC applications
  • On-board memory of 64 MB on demand expandable with an SD card
  • Nominal installation depth
  • Ethernet interface on-board with optional SmartWire-DT, CAN, PROFIBUS, RS-232 or RS-485
  • USB host interface from 5.7" to 7" widescreen display size

HMI-PLC overview

Scalable software solutions

Galileo

Galileo 10 is an intuitive and powerful engineering environment that takes little time to master. This versatile software meets basic requirements involved in today’s on-machine operation. It is tailored to the needs of system integrators and reflects the latest in visualization technology. 

HTML5-based remote access enables access to the runtime with common browsers such as Chrome and Safari.

Find out more about Galileo 10.

CODESYS

CODESYS is used to implement PLC functions directly in the HMI. When implemented as an efficient HMI-PLC combination, CODESYS enables users to develop powerful and comprehensive programming functions in line with the IEC 61131 international standard. In fact, with sophisticated technical features, ease-of-use and the software’s growing popularity as a programming system for automation components from a wide variety of manufacturers, it is no surprise that it has become the system of choice for many machine builders.

Find out more about CODESYS.

Become a machinery control savant!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control product. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close