Knowledge Search
Download document () of 20

XV-102-D8-57TVRC-10

Eaton XV100 basic human machine interface (HMI), Programmable controller, Plastic housing, 5.7 in TFT (VGA) resistive touch, PROFIBUS-DP, Standard blank front bezel

General specifications

Product Name
Eaton XV100 basic human machine interface (HMI)
Catalog Number
XV-102-D8-57TVRC-10
EAN
7640130096769
Product Length/Depth
11 in
Product Height
3 in
Product Width
7.5 in
Product Weight
1.73 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
cUL Listed

Product specifications

Type
Plastic housing
Bezel
Blank front
Display size
5.7 in
Fieldbus type
PROFIBUS-DP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.