Knowledge Search
Download document () of 20

XV-102-L5-35TQRC-10

Eaton Touch panel XV-102, 24 V DC, 3.5 Inch, 1 x USB, 1 x RS 232, Linux, Resistive touch, PLC

General specifications

Product Name
Eaton XV100 basic human machine interface (HMI)
Catalog Number
XV-102-L5-35TQRC-10
EAN
7640130100077
Product Length/Depth
2.8 in
Product Height
6.6 in
Product Width
5.6 in
Product Weight
1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL
cUL Certified

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.