Download document () of 20
We make what matters work*
  •  

    Cable impedance calculation module

     

    The cable impedance calculation module (CYMCAP/ZMAT) can help you determine the positive and zero sequence impedances and admittances for all the cables in an installation.
    Contact me

Perform accurate cable impedance calculations

The cable impedance calculation module (ZMAT) calculates the electrical parameters for cables required for performing load flow and short-circuit studies at the power frequency (50/60 Hz). The impedance calculation is performed after a successful steady-state ampacity or temperature simulation. The final results include the positive and zero sequence impedances and admittances for all cables in the installation.

This module provides a report that displays all impedance and admittance matrices, including the primitive matrices per section per metallic component, the bonding matrices,  the phase and circuit matrices and the symmetrical components matrices.

Highlighted features:

  • Computation of the sequence impedances for all the cables present in an installation
  • Multiple cables per phase are supported
  • One or more neutrals can be represented and are considered in the calculations
  • Resistivity of the soil can be changed

Ready to learn more about this module?

cable impedance calculation module
engineer looking at computer

Do you have questions about this module?

We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.