Download document () of 20
We make what matters work*
  • Magnetic fields module

    The magnetic fields module (EMF) provides the ability to evaluate the magnetic flux density at any point on or above the ground of an underground cable installation.
    Contact me

Make informed decisions with accurate magnetic flux density data

After a steady-state ampacity or temperature simulation, the magnetic fields module computes the magnetic flux density at any point on or above the ground of an underground cable installation. The output is a plot (or a table) of magnetic flux density versus position.

Highlighted features 

  • Considers the infinite-length thin-wire two-dimensional approach 
  • Analyses the time-varying currents producing an elliptically polarized rotating magnetic vector
  • Allows for unbalanced magnitudes and phases in the currents of a three-phase circuit
  • Assumes that all media is homogeneous, isotropic, and linear
  • Neglects the induced currents 
Magnetic fields module
engineer looking at computer

Do you have questions about this module?

We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.